
Reference DK55.260
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 498 mm |
Teeth of wheel side splines | 21 |
External or internal thread definition | M20x1,5 |
Teeth of differential side splines | 23 |
Length 1 | 715 mm |
Fitting position | Avant droit |
New part | Oui |
Weight | 6,258 kg |