
Reference DK55.261
This kit contains the following reference(s)
- OJK55.040
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With ring | 1 |
Seal diameter | 522 mm |
Teeth of wheel side splines | 21 |
External or internal thread definition | M20x1,5 |
Teeth of differential side splines | 23 |
Length 1 | 7235 mm |
Nb of poles | 44 |
Fitting position | Avant droit |
New part | Oui |
Weight | 7,217 kg |