
Reference DK55.262
This kit contains the following reference(s)
- OJK55.052
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
With ring | 1 |
Seal diameter | 65 mm |
Teeth of wheel side splines | 28 |
External or internal thread definition | M24x1,5 |
Length 1 | 1144 mm |
Teeth of differential side splines | 39 |
Nb of poles | 51 |
New part | Oui |
Weight | 12,247 kg |