
Reference DK55.263
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Fitting position | Avant gauche |
Seal diameter | 565 mm |
Teeth of wheel side splines | 27 |
Length 1 | 676 mm |
Teeth of differential side splines | 37 |
New part | Oui |
Weight | 6,693 kg |