Reference DK55.275
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
Weight | 6,791 kg |
External or internal thread definition | M20x1,5 |
Outboard joint diameter | 78,5 mm |
Pushing diameter | 52 |
Teeth of wheel side splines | 25 |
Number of internal gears on wheel side | 30 |
Version | 8 balls |
Length 2 | 88,5 mm |
Length 1 | 141 mm |
Teeth of differential side splines | 26 |