
Reference DK55.295
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Fitting position | Avant gauche |
With ring | 1 |
Seal diameter | 575 mm |
Teeth of wheel side splines | 23 |
Length 1 | 657 mm |
Nb of poles | 44 |
New part | Oui |
Weight | 5,74 kg |