
Reference DK55.297
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Seal diameter | 565 mm |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 27 |
Length 1 | 632 mm |
New part | Oui |
Weight | 7,032 kg |