
Reference DK55.298
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Teeth of wheel side splines | 23 |
Length 1 | 778 mm |
Nb of poles | 44 |
Fitting position | Avant droit |
With ring | 1 |
Seal diameter | 575 mm |
External or internal thread definition | M20x1,5 |
New part | Oui |
Weight | 7,356 kg |