
Reference DK55.300
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Teeth of wheel side splines | 25 |
Seal diameter | 526 mm |
Teeth of differential side splines | 26 |
Length 1 | 950 mm |
Fitting position | Avant droit |
New part | Oui |
Weight | 9,498 kg |