
Reference DK55.301
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
With ring | 1 |
Seal diameter | 65 mm |
Teeth of wheel side splines | 28 |
Length 1 | 1116 mm |
Teeth of differential side splines | 39 |
Nb of poles | 51 |
Fitting position | Avant droit |
New part | Oui |
Weight | 13,157 kg |