
Reference DK58.002
This kit contains the following reference(s)
- OBK58.002
- IBK58.001
- OJK58.002
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1 |
Fitting position | Avant gauche |
Teeth of differential side splines | 30 |
Number of internal gears on wheel side | 35 |
Teeth of wheel side splines | 27 |
Version | 8 balls |
Seal diameter | 59 mm |
Length 1 | 992 mm |
Weight | 9,915 kg |
New part | Oui |