
Reference DK58.003
This kit contains the following reference(s)
- OJK58.002
- OBK58.002
- IBK58.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| Version | 8 balls |
| Number of external splines on the gearbox side | 25 |
| number of internal splines on the wheel side | 35 |
| number of external splines on the wheel side | 27 |
| Seal diameter | 59 mm |
| Diameter ball joint on the side of the wheel | 87 mm |
| Length 1 | 651 mm |
| External or internal thread definition | M24x1 |
| New part | Oui |
| Weight | 7,603 kg |