
Reference DK58.004
New
This kit contains the following reference(s)
- IBK58.002
- OBK58.001
- OJK58.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| number of external splines on the wheel side | 25 |
| number of internal splines on the wheel side | 29 |
| Diameter ball joint on the side of the wheel | 72 mm |
| Version | 8 balls |
| Seal diameter | 51 mm |
| Length 1 | 759 mm |
| External or internal thread definition | M24x1 |
| New part | Oui |
| Weight | 5,079 kg |