
Reference DK58.005
This kit contains the following reference(s)
- OBK58.001
- OJK58.001
- IBK58.002
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1 |
Teeth of wheel side splines | 25 |
Number of internal gears on wheel side | 29 |
Version | 8 balls |
Seal diameter | 51 mm |
Length 1 | 525 mm |
Fitting position | Avant gauche |
New part | Oui |
Weight | 3,758 kg |