
Reference DK58.006
This kit contains the following reference(s)
- IBK58.001
- OBK58.002
- OJK58.002
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1 |
Number of internal gears on wheel side | 35 |
Version | 8 balls |
Seal diameter | 59 mm |
Length 1 | 996 mm |
Length 2 | 978 mm |
Fitting position | Avant droit |
New part | Oui |
Weight | 9,867 kg |