
Reference DK58.007
This kit contains the following reference(s)
- OJK58.002
- OBK58.002
- IBK58.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1 |
Teeth of differential side splines | 25 |
Number of internal gears on wheel side | 35 |
Teeth of wheel side splines | 27 |
Seal diameter | 59 mm |
Version | 8 Balls |
Length 1 | 657 mm |
Fitting position | Avant gauche |
New part | Oui |
Weight | 7,147 kg |