
Reference DK58.013
This kit contains the following reference(s)
- IBK58.001
- OBK53.002
- OJK58.003
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Teeth of differential side splines | 26 |
Number of internal gears on wheel side | 35 |
Teeth of wheel side splines | 27 |
Seal diameter | 59 mm |
External or internal thread definition | M24x1 |
Length 1 | 979 mm |
Version | 8 balls |
Fitting position | Avant droit |
New part | Oui |
Weight | 9,71 kg |