
Reference DK58.014
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 51 mm |
Teeth of differential side splines | 22 |
External or internal thread definition | M22x1,5 |
Length 1 | 612 mm |
Fitting position | Avant gauche |
New part | Oui |
Weight | 5,435 kg |