
Reference DK58.015
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 5,965 kg |
Teeth of wheel side splines | 25 |
Seal diameter | 51 mm |
External or internal thread definition | M24x1,5 |
Teeth of differential side splines | 22 |
Length 1 | 615 mm |
Fitting position | Avant gauche |
New part | Oui |