
Reference DK58.021
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Fitting position | Avant gauche |
Seal diameter | 51 mm |
Teeth of wheel side splines | 22 |
Length 1 | 552 mm |
Weight | 4,28 kg |
New part | Oui |