
Reference DK58.024
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Seal diameter | 47 mm |
Teeth of differential side splines | 22 |
External or internal thread definition | M22x1,5 |
Length 1 | 827 mm |
New part | Oui |
Weight | 6,8 kg |