
Reference DK58.025
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Fitting position | Avant gauche |
With ring | 1 |
Seal diameter | 59 mm |
Teeth of wheel side splines | 27 |
Teeth of differential side splines | 24 |
Length 1 | 648 mm |
Nb of poles | 48 |
New part | Oui |
Weight | 7,901 kg |