
Reference DK59.009
This kit contains the following reference(s)
- OJK59.002
- OBK59.001
- IBK66.002
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1 |
Fitting position | Avant gauche |
Teeth of wheel side splines | 28 |
Teeth of differential side splines | 37 |
Number of internal gears on wheel side | 36 |
Seal diameter | 59 mm |
Length 1 | 636 mm |
Version | 8 balls |
New part | Oui |
Weight | 7,288 kg |