
Reference DK59.012
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Seal diameter | 48 mm |
Teeth of wheel side splines | 21 |
External or internal thread definition | M20x1,5 |
Teeth of differential side splines | 22 |
Length 1 | 6045 mm |
New part | Oui |
Weight | 5,795 kg |