
Reference DK59.013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With ring | 1 |
Nb of poles | 48 |
Teeth of wheel side splines | 21 |
External or internal thread definition | M20x1,5 |
Teeth of differential side splines | 22 |
Length 1 | 610 mm |
Fitting position | Avant gauche |
New part | Oui |
Weight | 6,1 kg |