
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 7,802 kg |
Fitting position | Avant gauche |
Seal diameter | 59 mm |
Teeth of wheel side splines | 28 |
External or internal thread definition | M24x1,5 |
Teeth of differential side splines | 24 |
Length 1 | 678 mm |
New part | Oui |