
Reference DK59.018
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With ring | 1 |
Teeth of wheel side splines | 25 |
Seal diameter | 58 mm |
External or internal thread definition | M24x1,5 |
Teeth of differential side splines | 24 |
Length 1 | 592 mm |
Nb of poles | 48 |
Fitting position | Avant gauche |
New part | Oui |
Weight | 7,274 kg |