
Reference DK59.019
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Fitting position | Avant gauche |
With ring | 1 |
Teeth of wheel side splines | 25 |
Seal diameter | 557 mm |
Teeth of differential side splines | 24 |
Length 1 | 6035 mm |
Nb of poles | 29 |
New part | Oui |
Weight | 7,179 kg |