
Reference DK59.020
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Fitting position | Avant droit |
With ring | 1 |
Teeth of wheel side splines | 25 |
Seal diameter | 60 mm |
Teeth of differential side splines | 22 |
Length 1 | 880 mm |
Nb of poles | 48 |
New part | Oui |
Weight | 7,823 kg |