![DK60.001](https://eshop-api.ntn-snr.com/medias/515Wx515H-DK60001-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1OTMwNHxpbWFnZS9qcGVnfGg5NC9oNGYvMTAwMDA2OTU2MjM3MTAvNTE1V3g1MTVIX0RLNjAwMDEtU05SXzEuanBnfGE1ODMyODMwMmI3YzIxNWViYTEzNzI2NWQ4MTY0YTMzMGU4MzRhOGVhYTBkYzY1YWViNGUxZDY4YjU3MGQwZjI)
This kit contains the following reference(s)
- IBK77.007
- OJK60.001
- Outboard boot kits
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1 |
Fitting position | Avant droit |
Teeth of differential side splines | 25 |
Number of internal gears on wheel side | 33 |
Seal diameter | 51 mm |
Version | 6 balls |
Length 1 | 492 mm |
New part | Oui |
Weight | 5,026 kg |