
Reference DK61.002
This kit contains the following reference(s)
- OJK61.001
- IBK61.001
- OBK61.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x2 |
Fitting position | Arrière gauche |
Teeth of differential side splines | 24 |
Teeth of wheel side splines | 28 |
Number of internal gears on wheel side | 37 |
Seal diameter | 56 mm |
Version | 6 balls |
Length 1 | 619 mm |
Length 2 | 591 mm |
New part | Oui |
Weight | 8,625 kg |