
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Weight | 7,484 kg |
Seal diameter | 535 mm |
Teeth of wheel side splines | 26 |
Teeth of differential side splines | 22 |
Length 1 | 886 mm |
Fitting position | Avant droit |
New part | Oui |