
Reference DK62.003
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Seal diameter | 535 mm |
Teeth of wheel side splines | 26 |
Length 1 | 590 mm |
Teeth of differential side splines | 34 |
Fitting position | Avant gauche |
New part | Oui |
Weight | 6,11 kg |