
Reference DK65.001
This kit contains the following reference(s)
- OJK65.001
- OBK65.002
- IBK65.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M10x1 |
Number of internal gears on wheel side | 30 |
Teeth of differential side splines | 32 |
Teeth of wheel side splines | 36 |
Version | 8 balls |
Seal diameter | 57 mm |
Length 1 | 616 mm |
With ring | 1 |
Weight | 5,85 kg |
Fitting position | Arrière droit |
New part | Oui |