
Reference DK65.002
This kit contains the following reference(s)
- OJK65.002
- IBK65.002
- OBK65.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Arrière gauche |
Teeth of differential side splines | 26 |
Number of internal gears on wheel side | 29 |
Teeth of wheel side splines | 36 |
Version | 8 balls |
Seal diameter | 57 mm |
External or internal thread definition | M10x1 |
With ring | 1 |
Length 1 | 751 mm |
Nb of poles | 44 |
New part | Oui |
Weight | 7,013 kg |