
Reference DK65.006
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M10x1,5 |
With ring | 1 |
Seal diameter | 565 mm |
Teeth of wheel side splines | 36 |
Teeth of differential side splines | 28 |
Length 1 | 1050 mm |
Nb of poles | 48 |
Fitting position | Avant droit |
New part | Oui |
Weight | 13,157 kg |