
Reference DK65.009
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 575 mm |
Teeth of wheel side splines | 40 |
External or internal thread definition | M10x1,5 |
Teeth of differential side splines | 28 |
Length 1 | 976 mm |
Fitting position | Avant droit |
New part | Oui |
Weight | 11,867 kg |