
Reference DK65.014
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M10x1,5 |
Fitting position | Avant gauche |
Seal diameter | 574 mm |
Teeth of wheel side splines | 40 |
Length 1 | 537 mm |
Teeth of differential side splines | 31 |
New part | Oui |
Weight | 8,946 kg |