
Reference DK65.016
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M10x1,5 |
Fitting position | Avant gauche |
Seal diameter | 575 mm |
Teeth of wheel side splines | 40 |
Length 1 | 547 mm |
Teeth of differential side splines | 31 |
Weight | 8,806 kg |