
Reference DK66.003
This kit contains the following reference(s)
- OBK66.002
- OJK66.002
- IBK66.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M24x1 |
Teeth of wheel side splines | 25 |
Number of internal gears on wheel side | 30 |
Teeth of differential side splines | 26 |
Version | 8 balls |
Seal diameter | 59 mm |
Length 1 | 786 mm |
Weight | 5,915 kg |
Fitting position | Avant droit |