
Reference DK66.005
This kit contains the following reference(s)
- OJK66.005
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M28x1,5 |
With ring | 1 |
Seal diameter | 63 mm |
Teeth of wheel side splines | 28 |
Length 1 | 771 mm |
Teeth of differential side splines | 37 |
Nb of poles | 54 |
Fitting position | Avant gauche |
Weight | 9,575 kg |