
Reference DK66.007
This kit contains the following reference(s)
- IBK58.006
- OJK66.006
- OBK58.005
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
Seal diameter | 715 mm |
Teeth of wheel side splines | 35 |
External or internal thread definition | M33x1,5 |
Length 1 | 1199 mm |
Teeth of differential side splines | 31 |
Fitting position | Avant droit |
Weight | 15,185 kg |