
Reference DK66.008
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M24x1,5 |
Seal diameter | 586 mm |
Teeth of wheel side splines | 28 |
Length 1 | 978 mm |
Teeth of differential side splines | 37 |
Fitting position | Avant droit |
Weight | 10,815 kg |