
Reference DK66.009
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Fitting position | Avant droit |
Seal diameter | 50 mm |
Teeth of wheel side splines | 21 |
Teeth of differential side splines | 22 |
Length 1 | 800 mm |
New part | Oui |
Weight | 6,144 kg |