
Reference DK66.014
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Seal diameter | 585 mm |
Teeth of wheel side splines | 28 |
Teeth of differential side splines | 24 |
Length 1 | 669 mm |
Fitting position | Avant gauche |
New part | Oui |
Weight | 6,524 kg |