
This kit contains the following reference(s)
- OJK66.009
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 8,619 kg |
Fitting position | Avant gauche |
With ring | 1 |
Seal diameter | 59 mm |
Teeth of wheel side splines | 27 |
External or internal thread definition | M24x1,5 |
Length 1 | 630 mm |
Teeth of differential side splines | 37 |
Nb of poles | 48 |
New part | Oui |