
Reference DK66.016
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
With ring | 1 |
Seal diameter | 60 mm |
Teeth of wheel side splines | 25 |
External or internal thread definition | M24x1,5 |
Teeth of differential side splines | 24 |
Length 1 | 888 mm |
Nb of poles | 48 |
Weight | 8,483 kg |
New part | Oui |