
Reference DK66.017
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Fitting position | Avant droit |
Teeth of wheel side splines | 25 |
Seal diameter | 58 mm |
Teeth of differential side splines | 24 |
Length 1 | 925 mm |
New part | Oui |
Weight | 8,575 kg |