
Reference DK66.019
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Fitting position | Avant droit |
Teeth of wheel side splines | 25 |
Seal diameter | 567 mm |
Teeth of differential side splines | 22 |
Length 1 | 868 mm |
New part | Oui |
Weight | 7,68 kg |