
Reference DK66.023
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Seal diameter | 495 mm |
Teeth of wheel side splines | 24 |
Teeth of differential side splines | 23 |
Length 1 | 650 mm |
Fitting position | Avant gauche |
New part | Oui |
Weight | 5,296 kg |